Added to Your Shopping Cart
Probes with a high-temp mini connector that provide a ground connection from the sheath through the connector to your instrument to help reduce or eliminate electrical noise.
Added to Your Shopping Cart
Configurable quick disconnect immersion thermocouple probes with integrated molded standard size connectors. Available in various thermocouple types, diameters and lengths.
Added to Your Shopping Cart
Configurable 19" long anodized aluminum panels with standard & mini TC connectors and optional selector switches and meter cutouts. For large instrumentation projects.
Added to Your Shopping Cart
Ready-Made Insulated Thermocouples with Kapton®, PFA, Glass Braid Insulation and Molded Connectors
Added to Your Shopping Cart
Configurable quick disconnect thermocouple probes with integrated standard size high-temp connector (260°C max). Available in various calibrations, diameters and lengths.
Added to Your Shopping Cart
Configurable quick disconnect thermocouple probes with high temp ceramic connector that is rated for use to 650°C. Multiple sheath materials, sizes and options available.
Added to Your Shopping Cart
Conduit Box assemblies with standard or miniature quick disconnect thermocouple connectors to help with cable management of your instrumentation projects.
Added to Your Shopping Cart
Fine diameter hypodermic needle temperature probes for use in industrial, research and laboratory applications. Needle sizes range from .008" to .065" in diameter.
Added to Your Shopping Cart
Thermocouple probe assemblies made with exotic sheath materials for extreme temperature applications up to 2315°C. Available in type R, S, B, C, and D calibrations.
Added to Your Shopping Cart
USB connector with built-in CJC that enables Thermocouple measurements to be brought directly to a Computer for display and logging. Software included.
Added to Your Shopping Cart
Thermocouple or RTD probes with 2 sensing elements at the same point. Great for installing into pipes or limited space applications. 1/8" or 1/4" NPT mounting threads.
Added to Your Shopping Cart
Kits includes seven thermocouples including surface, immersion probe and wire type sensors. Also includes connectors, wire, extension cable and handle extension.
Added to Your Shopping Cart
Thermocouple probe & compression fitting assembly intended for easy installation in a 6mm or 1/4" process line to measure temperature.
Added to Your Shopping Cart
The OMEGA MWTC line of Miniature Thermocouple Data loggers accept standard miniature TC probes and can wirelessly transmit data to a PC and store up to 65400 samples locally
Added to Your Shopping Cart
M12 or M8 cable with thermocouple compensated pins and wires, straight or angled. Silicone insulation
Added to Your Shopping Cart
Interchangeable utility handle thermocouple probes with options including hypodermic, penetration, reduced-tip, air probe, ceramic, and general purpose tips.
Added to Your Shopping Cart
M12 cable with thermocouple compensated pins and wires, straight or angled. PFA or PVC insulation, cable armor available. Field re-wireable connectors.
Added to Your Shopping Cart
Can be used with thermocouple, RTD or thermistor probes with 2 or 3 pin miniature or standard size connectors. Plastic or Aluminum handle options.
Added to Your Shopping Cart
Configurable thermocouple probes with lead wire. Molded transition joint from probe to cable is miniature (260°C max). Probe diameters range from .010" to .125".
Added to Your Shopping Cart